text.skipToContent text.skipToNavigation

LM2904BQDRQ1 正在供货

Industry-standard dual operational amplifiers for automotive applications

供货: 4,220
 
有可用定制卷带

查看产品文件夹 LM2904B-Q1

封装

封装 | 引脚: SOIC (D) | 8
温度: Q (-40 to 125)
包装数量 | 包装类型: 2,500 | LARGE T&R
有可用定制卷带
View more packaging information

Quality information

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 Level-2-260C-1 YEAR
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特点

  • AEC Q-100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C
    • Device HBM ESD classification 2
    • Device CDM ESD classification C5
  • Wide supply range of 3 V to 36 V (LM2904B-Q1)
  • Supply-current of 300 µA per channel (LM2904B-Q1, typical)
  • Unity-gain bandwidth of 1.2 MHz (LM2904B-Q1)
  • Common-mode input voltage range includes ground, enabling direct sensing near ground
  • Low input offset voltage of 3 mV at 25°C (LM2904B-Q1, maximum)
  • Internal RF and EMI filter (LM2904B-Q1)

All trademarks are the property of their respective owners.

描述

The LM2904-Q1 and LM2904B-Q1 are industry-standard operational amplifiers that have beenqualified for automotive use in accordance to the AEC-Q100 specifications. The LM2904B-Q1 is thenext-generation version of the LM2904-Q1, which include two high-voltage (36-V) operationalamplifiers (op amps). The LM2904B-Q1 provides outstanding value for cost-sensitive applications,with features including low offset (1 mV, typical), common-mode input range to ground, and highdifferential input voltage capability.

The LM2904B-Q1 simplifies circuit design with enhanced features such as unity-gainstability, lower offset voltage of 1 mV (typical), and lower quiescent current of 300 µA (typical).High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM2904B-Q1 devices to be used inthe most rugged, environmentally challenging applications for the automotive marketplace.

数量 单价
1-99 $0.29
100-249 $0.20
250-999 $0.15
1,000+ $0.10