text.skipToContent text.skipToNavigation

LM431ACM3X/NOPB 正在供货

精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器

库存: 24,878
 
有可用定制卷带

查看产品文件夹 LM431
下载
下载数据表 

封装信息

封装 | 引脚: SOT-23 (DBZ) | 3
温度: C (0 to 70)
包装数量 | 包装类型: 3,000 | LARGE T&R
有可用定制卷带
查看更多封装信息

质量信息

RoHS
REACH
铅涂层/焊球材料 SN
MSL 等级/回流焊峰 Level-1-260C-UNLIM
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特性

  • Average Temperature Coefficient 50 ppm/°C
  • Temperature Compensated for Operation Over
    the Full Temperature Range
  • Programmable Output Voltage
  • Fast Turnon Response
  • Low-Output Noise
  • Low-Dynamic Output Impedance
  • Available in Space-Saving SOIC-8, SOT-23, and
    TO-92 Packages

描述

The LM431 is a 3-terminal adjustable shunt regulator with ensured temperature stability over the entire temperature range of operation. The output voltage may be set at any level greater than 2.5 V (VREF) up to 36 V merely by selecting two external resistors that act as a voltage divided network. Due to the sharp turnon characteristics this device is an excellent replacement for many Zener diode applications.

The LM431 is available in space-saving SOIC-8, SOT-23, and TO-92 packages.

数量 单价
1-99 $0.51
100-249 $0.34
250-999 $0.27
1,000+ $0.18

可替换包装类型

产品型号 LM431ACM3/NOPB
包装数量 | 包装类型 1,000 | LARGE T&R
有可用定制卷带
库存 51,174
数量 | 价格 (USD) 1ku | $0.18