封装信息
封装 | 引脚 TO-92 (LP) | 3 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 1,800 | BULK |
LM431 的特性
- Average Temperature Coefficient 50 ppm/°C
- Temperature Compensated for Operation Over
the Full Temperature Range - Programmable Output Voltage
- Fast Turnon Response
- Low-Output Noise
- Low-Dynamic Output Impedance
- Available in Space-Saving SOIC-8, SOT-23, and
TO-92 Packages
LM431 的说明
The LM431 is a 3-terminal adjustable shunt regulator with ensured temperature stability over the entire temperature range of operation. The output voltage may be set at any level greater than 2.5 V (VREF) up to 36 V merely by selecting two external resistors that act as a voltage divided network. Due to the sharp turnon characteristics this device is an excellent replacement for many Zener diode applications.
The LM431 is available in space-saving SOIC-8, SOT-23, and TO-92 packages.