LM48511SQBD 的特性
- 3W Output into 8Ω at 5V with THD+N = 1%
- Selectable spread spectrum mode reduces EMI
- 81% Efficiency
- Independent Regulator and Amplifier Shutdown Controls
- Dynamically Selectable Regulator Output Voltages
- Filterless Class D
- 3.0V - 5.5V operation
- Low Shutdown Current
- Click and Pop Suppression
Applications:
- GPS
- Portable media
- Cameras
- Mobile Phones
- Handheld games
LM48511SQBD 的说明
This LM48511SQDB is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM48511SQ. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.