LM5025AEVAL/NOPB Active Clamp Voltage Mode PWM Controller angled board image

LM5025AEVAL/NOPB

有源钳位电压模式 PWM 控制器

定价

数量 价格
+

LM5025AEVAL 的特性

  • Internal Start-up Bias Regulator
  • 3 A Compound Main Gate Driver
  • Programmable Line Under-Voltage Lockout (UVLO) with Adjustable Hysteresis
  • Voltage Mode Control with Feed-Forward
  • Adjustable Dual Mode Over-Current Protection
  • Programmable Overlap or Deadtime between the Main and Active Clamp Outputs
  • Volt x Second Clamp
  • Programmable Soft-start
  • Leading Edge Blanking
  • Single Resistor Programmable Oscillator
  • Oscillator UP / DOWN Sync Capability
  • Precision 5 V Reference
  • Thermal Shutdown

 

LM5025AEVAL 的说明

The LM5025A evaluation board is designed to provide the design engineer with a fully functional power converter based on the Active Clamp Forward topology to evaluate the LM5025A controller. The evaluation board is provided in an industry standard half-brick footprint.

定价

数量 价格
+