质量信息
RoHS | 是 |
---|---|
REACH | 是 |
引脚镀层/焊球材料 | NIPDAU |
MSL 等级/回流焊峰值温度 | Level-3-260C-168 HR |
质量、可靠性和封装数据下载 包含信息:
|
查看或下载 |
封装信息
封装 | 引脚 | 包装数量 | 包装类型 | 温度 |
---|---|---|
HTQFP (PHP) | 48 |
1,000 | LARGE T&R
有可用定制卷带 |
-40 to 125 |
封装 | 引脚 | HTQFP (PHP) | 48 |
---|---|
包装数量 | 包装类型 |
1,000 | LARGE T&R
有可用定制卷带 |
温度 | -40 to 125 |
LM5170 的特性
- Functional Safety-Capable
- Suited for high power industrial dual battery system
- 100-V HV-port and 65-V LV-port maxratings
- 1% Accurate bidirectional current regulation
- 1%Accurate channel current monitoring
- 5-A Peak half-bridge gatedrivers
- Support multi-phase operation with stackability
- Diodeemulation prevents negative current
- Programmability and flexibility
- Programmable or adaptive dead-time control
- Programmableoscillator frequency with optional synchronization to external clock
- Dualchannel enable control inputs
- Analog and PWM currentcontrols
- Programmable peak current limit
- Programmable soft-start timer
- Phase adding or droppingusing EN2
- Integrated protection features
- HV and LV port over-voltage protection
- MOSFET failuredetect at start-up and circuit breaker control
- Thermalshutdown
All trademarks are the property of their respective owners.
LM5170 的说明
The LM5170 controller provides the essential high voltage and precision elements of adual-channel bidirectional converter. It regulates the average current flowing between the highvoltage and low voltage ports in the direction designated by the DIR input signal. The currentregulation level is programmed through analog or digital PWM inputs.
Dual-channel differential current sense amplifiers and dedicated channel current monitorsachieve typical current accuracy of 1%. Robust 5-A half-bridge gate drivers are capable of drivingparallel MOSFET switches delivering 500 W or more per channel. The diode emulation mode of thesynchronous rectifiers prevents negative currents but also enables discontinuous mode operation forimproved efficiency with light loads. Versatile protection features include cycle-by-cycle currentlimiting, overvoltage protection at both HV and LV ports, MOSFET failure detection, andovertemperature protection.
An innovative average current mode control scheme maintains constant loop gain allowing asingle R-C network to compensate both buck and boost conversion. The oscillator is adjustable up to500 kHz and can synchronize to an external clock. Multiphase parallel operation is achieved byconnecting two LM5170 controllers for 3- or 4-phase operation, or by synchronizing multiplecontrollers to phase-shifted clocks for a higher number of phases. A low state on the UVLO pindisables the LM5170 in a low current shutdown mode.
价格
数量 | 单价 (USD) |
---|---|
1-99 | 8.015 |
100-249 | 6.534 |
250-999 | 5.136 |
1,000+ | 4.356 |