text.skipToContent text.skipToNavigation

LMT84DCKR 正在供货

1.5V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92

供货: 75,592
 
有可用定制卷带

查看产品文件夹 LMT84

封装

封装 | 引脚: SOT-SC70 (DCK) | 5
温度: S (-50 to 150)
包装数量 | 包装类型: 3,000 | LARGE T&R
有可用定制卷带
View more packaging information

Quality information

RoHS
REACH
铅涂层/焊球材料 SN
MSL 等级/回流焊峰 Level-1-260C-UNLIM
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特点

  • LMT84LPG (TO-92S package) has a Fast Thermal Time Constant, 10-s Typical (1.2 m/s Airflow)
  • Very Accurate: ±0.4°C Typical
  • Low 1.5-V Operation
  • Average Sensor Gain of -5.5 mV/°C
  • Low 5.4-µA Quiescent Current
  • Wide Temperature Range: –50°C to 150°C
  • Output is Short-Circuit Protected
  • Push-Pull Output With ±50-µA Drive Capability
  • Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
  • Cost-Effective Alternative to Thermistors

All trademarks are the property of their respective owners.

描述

The LMT84 is aprecision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analogoutput voltage that is inversely proportional to temperature. The 1.5-Vsupply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effectivepower-cycling architectures to minimize power consumption for battery-powered applications such asdrones and sensor nodes. The LMT84LPG through-hole TO-92Spackage fast thermal time constant supports off-board time-temperature sensitive applications suchas smoke and heat detectors. The accuracyover the wide operating range and other features make the LMT84 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer toComparable Alternative Devices for alternative devices in the LMT8x family.

数量 单价
1-99 $0.43
100-249 $0.29
250-999 $0.22
1,000+ $0.15

替代载体

产品型号 LMT84DCKT
包装数量 | 包装类型 250 | SMALL T&R
库存 6,701
数量 | 价格 (USD) 1ku | $0.17