LP2951-50D image

LP2951-50D 最晚可采购期限

具有电源正常指示和使能功能的 100mA、30V、低压降稳压器

open-in-new 查看替代产品

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

LP2951-50DR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,500 | LARGE T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
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
封装 | 引脚 SOIC (D) | 8
工作温度范围 (°C) -40 to 125
包装数量 | 包装 75 | TUBE

LP2951 的特性

  • Wide Input Range: Up to 30 V
  • Rated Output Current of 100 mA
  • Low Dropout: 380 mV (Typ) at 100 mA
  • Low Quiescent Current: 75 µA (Typ)
  • Tight Line Regulation: 0.03% (Typ)
  • Tight Load Regulation: 0.04% (Typ)
  • High VO Accuracy
    • 1.4% at 25°C
    • 2% Over Temperature
  • Can Be Used as a Regulator or Reference
  • Stable With Low ESR (>12 mΩ) Capacitors
  • Current- and Thermal-Limiting Features
  • LP2950 Only (3-Pin)
    • Fixed-Output Voltages of 5 V, 3.3 V, and 3 V
  • LP2951 Only (8-Pin Package)
    • Fixed- or Adjustable-Output Voltages:
      5 V/ADJ, 3.3 V/ADJ, and 3 V/ADJ
    • Low-Voltage Error Signal on Falling Output
    • Shutdown Capability
    • Remote Sense Capability for Optimal Output
      Regulation and Accuracy

LP2951 的说明

The LP2950 and LP2951 devices are bipolar, low-dropout voltage regulators that can accommodate a wide input supply-voltage range of up to 30 V. The easy-to-use, 3-pin LP2950 is available in fixed-output voltages of 5 V, 3.3 V, and 3 V. However, the 8-pin LP2951 is able to output either a fixed or adjustable output from the same device. By tying the OUTPUT and SENSE pins together, and the FEEDBACK and VTAP pins together, the LP2951 outputs a fixed 5 V, 3.3 V, or 3 V (depending on the version). Alternatively, by leaving the SENSE and VTAP pins open and connecting FEEDBACK to an external resistor divider, the output can be set to any value between 1.235 V to 30 V.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

LP2951-50DR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,500 | LARGE T&R