封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 75 | TUBE |
OPA843 的特性
- HIGH BANDWIDTH: 260MHz (G = +5)
- GAIN BANDWIDTH PRODUCT: 800MHz
- LOW INPUT VOLTAGE NOISE: 2.0nV/√Hz
- VERY LOW DISTORTION: 96dBc (5MHz)
- HIGH OPEN-LOOP GAIN: 110dB
- FAST 12-BIT SETTLING: 10.5ns (0.01%)
- LOW INPUT OFFSET VOLTAGE: 300µV
- OUTPUT CURRENT: ±100mA
- APPLICATIONS
- ADC/DAC BUFFER AMPLIFIER
- LOW DISTORTION "IF" AMPLIFIER
- ACTIVE FILTERS
- LOW-NOISE RECEIVER
- WIDEBAND TRANSIMPEDANCE
- TEST INSTRUMENTATION
- PROFESSIONAL AUDIO
- OPA643 UPGRADE
All trademarks are the property of their respective owners.
OPA843 的说明
The OPA843 provides a level of speed and dynamic range previously unattainable in a monolithic op amp. Using a high Gain Bandwidth (GBW), two gain-stage design, the OPA843 gives a medium gain range device with exceptional dynamic range. The "classic" differential input complements this high dynamic range with DC precision beyond most high-speed amplifier products. Very low input offset voltage and current, high Common-Mode Rejection Ratio (CMRR) and Power-Supply Rejection Ratio (PSRR), and high open-loop gain combine to give a high DC precision amplifier along with low noise and high 3rd-order intercept.
12- to 16-bit converter interfaces will benefit from this combination of features. High-speed transimpedance applications can be implemented with exceptional DC precision as well. Differential configurations using two OPA843s can deliver very low distortion to high output voltages, as shown below.