text.skipToContent text.skipToNavigation

PUCC21732QDWQ1

Automotive single-channel isolated gate driver for SiC/IGBT with advanced protection and high-CMTI

封装

封装 | 引脚: SOIC (DW) | 16
温度: Q (-40 to 125)
包装类型: 切割管
数量 单价
1-9 $7.71
10-24 $6.94
25-99 $6.48
100-249 $5.81
250-499 $5.42
500-749 $4.72
750-999 $4.09
1000+ $4.00

产品特点

  • Single channel SiC/IGBT isolated gate driver
  • AEC-Q100 qualified for automotive applications (qualification planned)
  • SiC MOSFETs and IGBTs up to 1700 V
  • 33-V maximum output drive voltage (VDD-COM)
  • Split outputs with ±10-A peak drive current
  • 150-V/ns min. CMTI
  • OC – sense IGBT/SiC overcurrent
    • Response time 200 ns
  • Active miller clamp
    • External active miller clamp with external FET
  • Soft turn-off when fault happen
    • Int. 2-Level turn-off with soft turn-off
  • Isolated analog Sensor with PWM output for
    • Temperature sense with NTC or thermal diode
    • High voltage DC-Link or phase voltage
  • Alarm FLT on over current and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • Reject noise transient and pulse on input pins
  • UVLO with power good on RDY
    • VDD UVLO 12 V
  • Inputs/outputs with over/under-shoot Immunity
  • Small propagation delay and pulse/part skew
  • Operating temperature range –40°C to 125°C
  • Safety-related certifications (planned):
    • 8000-VPK VIOTM and2121-VPK VIORM Reinforced Isolation per DIN V VDE V0884-11 (VDE V 0884-11): 2017-01
    • 5700-VRMS isolation for 1 minute per UL1577

All trademarks are the property of their respective owners.

德州仪器  PUCC21732QDWQ1

TheUCC21732-Q1 is a galvanic isolated single channel gatedrivers designed for up to 1700V SiC MOSFETs and IGBTs with advanced protection features,best-in-class dynamic performance and robustness. UCC21732-Q1 has up to±10-A peak source and sink current.

The input side is isolated from the output side with SiO2capacitive isolation technology, supporting up to 1.5-kVRMS working voltage,12.8-kVPK surge immunity with longer than 40 years Isolation barrier life,as well as providing low part-to-part skew, >150V/ns common mode noiseimmunity (CMTI).

The UCC21732-Q1 includes thestate-of-art protection features, such as fast overcurrent and short circuit detection, shuntcurrent sensing support, fault reporting, active miller clamp, input and output side power supplyUVLO to optimize SiC and IGBT switching behavior and robustness. The isolated analog to PWM sensorcan be utilized for easier temperature or voltage sensing, further increasing the drivers’versatility and simplifying the system design effort, size and cost.