text.skipToContent text.skipToNavigation

PUCC21732QDWQ1

Automotive single-channel isolated gate driver for SiC/IGBT with advanced protection and high-CMTI

封装

封装 | 引脚: DW | 16
温度: Q (-40 to 125)
包装类型: 切割管
数量 单价
1-9 $7.71
10-24 $6.94
25-99 $6.48
100-249 $5.81
250-499 $5.42
500-749 $4.72
750-999 $4.09
1000+ $4.00

产品特点

  • Single Channel SiC/IGBT Isolated Gate Driver
  • AEC-Q100 Qualified for Automotive Applications (Qualification Planned)
  • SiC MOSFETs and IGBTs up to 1700 V
  • 33-V Maximum Output Drive Voltage (VDD-COM)
  • High peak drive current and high CMTI
  • Active Miller Clamp
  • UVLO with Power Good on RDY
  • Small Propagation Delay and Pulse/Part Skew
  • Operating Temperature Range –40°C to 125°C
  • Safety-Related Certifications (Planned):
    • 8000-VPK VIOTM and2121-VPK VIORM Reinforced Isolation per DIN V VDE V0884-11 (VDE V 0884-11): 2017-01
    • 5700-VRMS Isolation for 1 Minute per UL1577

All trademarks are the property of their respective owners.

德州仪器  PUCC21732QDWQ1

The UCC21732-Q1 is a galvanic isolated singlechannel gate drivers designed for up to 1700V SiC MOSFETs and IGBTs with advanced protectionfeatures, best-in-class dynamic performance and robustness.

The input side is isolated from the output side with SiO2capacitive isolation technology, supporting up to 1.5-kVRMS working voltage,12.8-kVPK surge immunity with longer than 40 years Isolation barrier life,as well as providing low part-to-part skew and high CMTI.