text.skipToContent text.skipToNavigation

SN65240P 正在供货

双路通用串行总线端口瞬态抑制器

库存: 4,000
 

查看产品文件夹 SN65240
下载
下载数据表 

与 SN65240PE4 相同 该器件型号与以上所列器件型号完全相同。您可仅批量订购上面所列的器件型号。

封装信息

封装 | 引脚: PDIP (P) | 8
温度: I (-40 to 85)
包装数量 | 包装类型: 50 | TUBE
查看更多封装信息

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 N/A for Pkg Type
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特性

  • Design to Protect Submicron 3-V or 5-V
    Circuits from Noise Transients
  • Port ESD Protection Capability Exceeds:
    • 15-kV Human Body Model
    • 2-kV Machine Model
  • Available in a WCSP Chip-Scale Package
  • Stand-Off Voltage: 6 V (Min)
  • Low Current Leakage: 1-µA Max at 6 V
  • Low Capacitance: 35-pF (Typ)

描述

The SN65220 device is a dual, and the SN65240 and SN75240 devices are quadruple, unidirectional transient voltage suppressors (TVS). These devices provide electrical noise transient protection to Universal Serial Bus (USB) low and full-speed ports. The input capacitance of 35 pF makes it unsuitable for high-speed USB 2.0 applications.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the USB transceiver and/or the USB ASIC if they are of sufficient magnitude and duration.

The ESD performance of the SN65220, SN65240, and SN75240 devices is measured at the system level, according to IEC61000-4-2. However, system design impacts the results of these tests. To accomplish a high compliance level requires careful board design and layout techniques.

数量 单价
1-99 $1.247
100-249 $0.960
250-999 $0.706
1,000+ $0.505