封装信息
封装 | 引脚 SOP (NS) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74AC86 的特性
- 2-V to 6-V VCC Operation
- Inputs Accept Voltages to 6 V
- Max tpd of 9 ns at 5 V
SN74AC86 的说明
The AC86 devices are quadruple 2-input exclusive-OR gates. The devices perform the Boolean function Y = A B or Y = A\B + AB\ in positive logic.
A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.