text.skipToContent text.skipToNavigation

SN74HC05N 正在供货

具有漏极开路输出的六反相器

库存: 6,281
 

查看产品文件夹 SN74HC05
下载
下载数据表 

与 SN74HC05NE4 相同 该器件型号与以上所列器件型号完全相同。您可仅批量订购上面所列的器件型号。

封装信息

封装 | 引脚: PDIP (N) | 14
温度: Q (-40 to 125)
包装数量 | 包装类型: 25 | TUBE
查看更多封装信息

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 N/A for Pkg Type
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特性

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs can Drive up to 10 LSTTL Loads
  • Low-Power Consumption, 20-µA Maximum ICC
  • Typical tpd = 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1-µA Maximum

描述

The SNx4HC05 devices contain six independent inverters. They perform the Boolean function Y = A in positive logic. The open-drain outputs require pullup resistors to perform correctly. They may be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

数量 单价
1-99 $0.258
100-249 $0.176
250-999 $0.135
1,000+ $0.090