text.skipToContent text.skipToNavigation

SN74HC240DWR 正在供货

具有三态输出的八路缓冲器和线路驱动器

库存: 43,926
 
查看 SN74HC240 的所有其他信息 
下载 
  |   下载 SN74HC240 的数据表 

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 Level-1-260C-UNLIM
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

更多 SN74HC240 相关信息

封装信息

封装 | 引脚: 温度: 包装数量 | 包装类型:
SOIC (DW) | 20 I (-40 to 85) 2,000 | LARGE T&R
查看更多封装信息

的特性 SN74HC240

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current Outputs Drive Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 9 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers

的说明 SN74HC240

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC240 devices are organized as two 4-bit buffers/drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes inverted data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

价格

数量 单价(USD)
1-99 $0.344
100-249 $0.234
250-999 $0.181
1,000+ $0.120

其他包装数量|包装方式选择

SN74HC240DW 正在供货
包装数量 | 包装类型 25 | TUBE
库存 2,930
数量 | 价格 (USD) 1ku | $0.142 1-99 $0.408 100-249 $0.277 250-999 $0.214 1,000+ $0.142