text.skipToContent text.skipToNavigation

SN74LVC1G0832DCKT 正在供货

Single 3-Input Positive AND-OR Gate

库存: 500
 

查看产品文件夹 SN74LVC1G0832

封装信息

封装 | 引脚: SOT-SC70 (DCK) | 6
温度: Q (-40 to 125)
包装数量 | 包装类型: 250 | SMALL T&R
查看更多封装信息

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU, SN
MSL 等级/回流焊峰 Level-1-260C-UNLIM
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特性

  • Available in the Texas Instruments NanoFree Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Provides Down Translation to VCC
  • Max tpd of 5 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Input Hysteresis Allows Slow Input
    Transition and Better Switching Noise
    Immunity at the Input
    (Vhys = 250 mV Typ @ 3.3 V)
  • Can Be Used in Three Combinations:
    • AND-OR Gate
    • AND Gate
    • OR Gate
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
    •  

描述

This device is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G0832 device is a single 3-input positive AND-OR gate. It performs the Boolean function Y = (A • B ) + C in positive logic.

By tying one input to GND or VCC, the SN74LVC1G0832 device offers two more functions. When C is tied to GND, this device performs as a 2−input AND gate (Y = A • B). When A is tied to VCC, the device works as a 2−input OR gate (Y = B + C). This device also works as a 2−input OR gate when B is tied to VCC (Y = A + C).

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

数量 单价
1-99 $0.59
100-249 $0.45
250-999 $0.33
1,000+ $0.24

可替换包装类型

产品型号 SN74LVC1G0832DCKR
包装数量 | 包装类型 3,000 | LARGE T&R
有可用定制卷带
库存 44,689
数量 | 价格 (USD) 1ku | $0.07