5-pin (DCK) package image

SN74LVC1G17QDCKRQ1 正在供货

具有施密特触发输入的汽车类单路 1.65V 至 6.5V 缓冲器

正在供货 custom-reels 定制 可提供定制卷带

定价

数量 价格
+

质量信息

等级 Automotive
RoHS
REACH
引脚镀层/焊球材料 NIPDAU | SN
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
更多 SN74LVC1G17-Q1 信息

封装信息

封装 | 引脚 SOT-SC70 (DCK) | 5
工作温度范围 (°C) -40 to 125
包装数量 | 包装 3,000 | LARGE T&R

SN74LVC1G17-Q1 的特性

  • Qualified for Automotive Applications
  • Supports 5-V VCC operation
  • Inputs accept voltages to 5.5 V
  • Max tpd of 8 ns at 3.3 V
  • Low power consumption, 20-µA Max ICC
  • ±24-mA Output drive at 3.3 V
  • Ioff Supports live insertion, partial-power-down mode, and back-drive protection
  • ESD protection exceeds JEDEC JS-001
    • 2000-V Human-body model
    • 1000-V Charged-device model

SN74LVC1G17-Q1 的说明

This single Schmitt-trigger buffer is designed for
1.65-V to 5.5-V VCC operation.

The SN74LVC1G17-Q1 device contains one buffer and performs the Boolean function Y = A.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G17-Q1 is available in a variety of packages.