text.skipToContent text.skipToNavigation

THS3095D 正在供货

具有断电功能的单路高压低失真电流反馈运算放大器

库存: 3,912
 

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 Level-1-260C-UNLIM
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

更多 THS3095 相关信息

封装信息

封装 | 引脚 包装数量 | 包装类型 温度
SOIC (D) | 8 75 | TUBE
-40 to 85
封装 | 引脚 SOIC (D) | 8
包装数量 | 包装类型 75 | TUBE
温度 -40 to 85
查看更多封装信息

THS3095 的特性

  • Low Distortion
    • 77-dBc HD2 at 10 MHz, RL = 1 kΩ
    • 69-dBc HD3 at 10 MHz, RL = 1 kΩ
  • Low Noise
    • 14-pA/√Hz Noninverting Current Noise
    • 17-pA/√Hz Inverting Current Noise
    • 2-nV/√Hz Voltage Noise
  • High Slew Rate: 7300 V/µs (G = 5, VO = 20 VPP)
  • Wide Bandwidth: 210 MHz (G = 2, RL = 100 Ω)
  • High Output Current Drive: ±250 mA
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down Feature: THS3095 Only

THS3095 的说明

The THS3091 and THS3095 are high-voltage, low-distortion, high-speed, current-feedback amplifier designed to operate over a wide supply range of ±5 V to ±15 V for applications requiring large, linear output signals such as Pin, Power FET, and VDSL line drivers.

The THS3095 features a power-down pin (PD) that puts the amplifier in low power standby mode, and lowers the quiescent current from 9.5 mA to 500 µA.

The wide supply range combined with total harmonic distortion as low as –69 dBc at 10 MHz, in addition, to the high slew rate of 7300 V/µs makes the THS309x ideally suited for high-voltage arbitrary waveform driver applications. Moreover, having the ability to handle large voltage swings driving into high-resistance and high-capacitance loads while maintaining good settling time performance makes the devices ideal for Pin driver and Power FET driver applications.

The THS3091 and THS3095 are offered in an 8-pin SOIC (D), and the 8-pin SOIC (DDA) packages with PowerPAD™.

价格


数量 单价 (USD)
1-99 7.667
100-249 6.251
250-999 4.913
1,000+ 4.167