text.skipToContent text.skipToNavigation

THS4271D 正在供货

超快、超低失真、高速放大器

与 THS4271DG4 相同 该器件型号与以上所列器件型号完全相同。您可仅批量订购上面所列的器件型号。

库存: 3,392
 

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 Level-1-260C-UNLIM
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

更多 THS4271 相关信息

封装信息

封装 | 引脚 包装数量 | 包装类型 温度
SOIC (D) | 8 75 | TUBE
-40 to 85
封装 | 引脚 SOIC (D) | 8
包装数量 | 包装类型 75 | TUBE
温度 -40 to 85
查看更多封装信息

THS4271 的特性

  • Unity Gain Stability
  • Low Voltage Noise
    • 3 nV/√Hz
  • High Slew Rate: 1000 V/µs
  • Low Distortion
    • –92 dBc THD at 30 MHz
  • Wide Bandwidth: 1.4 GHz
  • Supply Voltages
    • +5 V, ±5 V
  • Power Down Functionality (THS4275)
  • Evaluation Module Available
  • APPLICATIONS
    • High Linearity ADC Preamplifier
    • Wireless Communication Receivers
    • Differential to Single-Ended Conversion
    • DAC Output Buffer
    • Active Filtering

All trademarks are the property of their respective owners.

THS4271 的说明

The THS4271 and THS4275 are low-noise, high slew rate, unity gain stable voltage-feedback amplifiers designed to run from supply voltages as low as 5 V and as high as ±5 V. The THS4275 offers the same performance as the THS4271 with the addition of a power-down capability. The combination of low-noise, high slew rate, wide bandwidth, low distortion, and unity gain stability make the THS4271 and THS4275 high performance devices across multiple ac specifications.

Designers using the THS4271 are rewarded with higher dynamic range over a wider frequency band without the stability concerns of decompensated amplifiers. The devices are available in SOIC, MSOP with PowerPAD, and leadless MSOP with PowerPAD™ packages.

The THS4271 and THS4275 may have low-level oscillation when the die temperature (also known as the junction temperature) exceeds +60°C.

价格


数量 单价 (USD)
1-99 4.968
100-249 4.05
250-999 3.183
1,000+ 2.7