text.skipToContent text.skipToNavigation

TLC372MD 正在供货

Dual General Purpose LinCMOS™ Differential Comparator

库存: 4,197
 

查看产品文件夹 TLC372

封装信息

封装 | 引脚: SOIC (D) | 8
温度: M (-55 to 125)
包装数量 | 包装类型: 75 | TUBE
查看更多封装信息

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 Level-1-260C-UNLIM
材料成分 查看
MTBF/FIT 率 查看
资质摘要 查看
正在进行的可靠性监控 查看
器件标记 查看

产品特性

  • Single or Dual-Supply Operation
  • Wide Range of Supply Voltages 2 V to 18 V
  • Low Supply Current Drain 150 µA Typ at 5 V
  • Fast Response Time . . . 200 ns Typ for TTL-Level Input Step
  • Built-in ESD Protection
  • High Input Impedance . . . 1012 Ω Typ
  • Extremely Low Input Bias Current 5 pA Typ
  • Ultrastable Low Input Offset Voltage
  • Input Offset Voltage Change at Worst-Case Input Conditions Typically 0.23 µV/Month, Including the First 30 Days
  • Common-Mode Input Voltage Range Includes Ground
  • Output Compatible With TTL, MOS, and CMOS
  • Pin-Compatible With LM393

LinCMOS is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

描述

This device is fabricated using LinCMOS™ technology and consists of two independent voltage comparators, each designed to operate from a single power supply. Operation from dual supplies is also possible if the difference between the two supplies is 2 V to 18 V. Each device features extremely high input impedance (typically greater than 1012Ω), allowing direct interfacing with high-impedance sources. The outputs are n-channel open-drain configurations and can be connected to achieve positive-logic wired-AND relationships.

The TLC372 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 1000-V ESD rating using human body model testing. However, care should be exercised in handling this device as exposure to ESD may result in a degradation of the device parametric performance.

The TLC372C is characterized for operation from 0°C to 70°C. The TLC372I is characterized for operation from –40°C to 85°C. The TLC372M is characterized for operation over the full military temperature range of –55°C to 125°C. The TLC372Q is characterized for operation from –40°C to 125°C.

数量 单价
1-99 $1.00
100-249 $0.77
250-999 $0.57
1,000+ $0.40

可替换包装类型

产品型号 TLC372MDR
包装数量 | 包装类型 2,500 | LARGE T&R
有可用定制卷带
库存 3,895
数量 | 价格 (USD) 1ku | $0.40