封装信息
封装 | 引脚 VQFN (RGE) | 24 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 3,000 | LARGE T&R |
TLC59281 的特性
- Channel-to-Channel = ±1%
- Device-to-Device = ±1%
- LED Video Displays
- Message Boards
- Illumination
All trademarks are the property of their respective owners.
TLC59281 的说明
The TLC59281 is a 16-channel, constant-current sink LED driver. Each channel can be turned on/off by writing serial data to an internal register. The constant-current value of all 16 channels is set by a single external resistor.