质量信息
RoHS | 是 |
---|---|
REACH | 是 |
引脚镀层/焊球材料 | NIPDAU |
MSL 等级/回流焊峰值温度 | Level-1-260C-UNLIM |
质量、可靠性和封装数据下载 包含信息:
|
查看或下载 |
封装信息
封装 | 引脚 | 包装数量 | 包装类型 | 温度 |
---|---|---|
SOT-23 (DBV) | 5 |
3,000 | LARGE T&R
有可用定制卷带 |
-40 to 125 |
封装 | 引脚 | SOT-23 (DBV) | 5 |
---|---|
包装数量 | 包装类型 |
3,000 | LARGE T&R
有可用定制卷带 |
温度 | -40 to 125 |
TLV2401-Q1 的特性
- AEC-Q100 qualified for automotive applications
- Device temperature grade 1:
–40°C to 125°C TA
- Device temperature grade 1:
- Nano-power operation: 880 nA/channel
- Input common-mode range exceeds the rails: –0.1 V to VCC + 5 V
- Reverse battery protection up to 18 V
- Rail-to-rail input or output
- Gain bandwidth product: 5.5 kHz
- Wide supply voltage range: 2.5 V to 16 V
- Industry standard packaging
- 5-pin SOT-23 (TLV2401-Q1)
- 8-pin MSOP(TLV2402-Q1)
All trademarks are the property of their respective owners.
TLV2401-Q1 的说明
The TLV240x-Q1 (TLV2401-Q1 and TLV2402-Q1) is a family ofhigh voltage (16-V) nano-power operational amplifiers (op amps). The TLV240x-Q1 has an impressivelylow quiescent current of just 880 nA (typical) and is ideal for battery-powered or "always-on"applications, such as electric vehicle monitoring and protection applications. Reverse batteryprotection guards the amplifier from an overcurrent condition due to improper battery installation.For harsh environments, the inputs can be taken 5 V above the positive supply rail without damageto the device.
The low supply current is coupled with extremely low input bias currents enabling them tobe used with mega-Ω resistors making them ideal for portable, long active-life applications. DCaccuracy is ensured with a low typical offset voltage of 390 µV, CMRR of 120 dB and minimum openloop gain of 130 V/mV at 2.7 V.
The supply voltage extends from 2.5 V to 16 V, with electrical characteristics specifiedat 2.7 V, 5 V, and 15 V. The 2.5-V operation makes it compatible with Li-Ion battery-poweredsystems and many micro-power microcontrollers including TI’s MSP430 and MSP432.
The single channel TLV2401-Q1 is available in a 5-pin SOT-23 package, and the dualchannel TLV2402-Q1 is available in an 8-pin VSSOP. Both packages are fully specified from –40°C to125°C.
价格
数量 | 单价 (USD) |
---|---|
1-99 | 1.711 |
100-249 | 1.413 |
250-999 | 1.015 |
1,000+ | 0.764 |