TLV90X1DPW-EVM 的特性
- TLV9001DPW populated on EVM
- Non-inverting, inverting, and difference amplifier circuit configurations available
- Schematic provided in silkscreen on the EVM
- Multiple connector options for input and output connections: SMA, test point, and wires
TLV90X1DPW-EVM 的说明
The TLV9001DPW EVM is an evaluation module (EVM) to test the performance of the TLV9001DPW. The boards arrive with the TLV9001DPW populated on the EVM to allow users to populate the passive components for their desired circuit configuration. This EVM can easily be configured as an inverting amplifier, non-inverting amplifier, and difference amplifier, allowing engineers to quickly evaluate and verify design concepts. From datasheet to simulation to evaluation, the TLV9001DPW EVM will provide you with the confidence needed to quickly move forward with your design.