TMDSCNCD28027F 的特性
Hardware Features
- TMDSCNCD28027F: TMS320F28027F InstaSPIN-FOC enabled DIMM100 based controlCARD
- Small form factor
- Isolated RS-232 interface
- F28x analog I/O, digital I/O and JTAG signals to DIMM interface
- 5V power and JTAG debug probe required from DIMM interface
- Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28027
Software Features
- Free download of Code Composer Studio IDE
- Free download of controlSUITE for device drivers and example projects
- Free download of MotorWare for InstaSPIN-FOC example projects
- MathWorks Embedded Target Support
- solidThinking Embed Support
- Powersim PSIM F2802x Target
Get Started
- Install Code Composer Studio IDE
- Install controlSUITE
- Ask questions on the TI C2000 E2E Community Forum
- To get started with InstaSPIN-FOC
- Download and install MotorWare
- Run MotorWare.exe
- Browse resources and read Readme First for F28027F controlCARD and inverter
- Follow Training → InstaSPIN Projects and Labs User’s Guide
- Install INSTASPINUNIVERSALGUI for instrumenting MotorWare projects
- Watch 6 part training series or search for other training
- Ask questions on the TI C2000 InstaSPIN E2E Community Forum
- TMDSCNCD28027F is recommended for use with the TMDSHVMTRINSPIN kit
- TMDSCNCD28027F is compatible with DRV8312-69M-KIT and DRV8301-69M-KIT, but LAUNCHXL-F28027F with applicable BOOSTXL BoosterPacks are recommended for evaluating low voltage motor control inverters
- Download and install MotorWare
TMDSCNCD28027F 的说明
To get started developing with this controlCARD:
Step 1: Buy the controlCARD
Step 2: Follow the get started section
TMDSCNCD28027F is an InstaSPIN-FOC enabled DIMM100 controlCARD based evaluation and development tool for the F2802x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.
For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDSCNCD28027F control card requires a DIMM100 baseboard to function.