text.skipToContent text.skipToNavigation
warning 如使用 Internet Explorer,此頁面載入速度可能較為緩慢。 如使用 Internet Explorer,此頁面載入速度可能較為緩慢。如需更快速的體驗,請以 Chrome 或 Firefox 進行檢視。

TPS2071EVM-159

TPS207x 评估模块

缺货

价格


数量 单价 (USD)
1+ 99.0

TPS2071EVM-159 的特性

  • Complete 4-Port Hub Reference Design featuring TPS2071 USB Power Controller and TUSB2046B USB Device Controller.
  • Smaller, simpler, and more cost-effective design due to advanced integration of TPS2071

TPS2071EVM-159 的说明

  • Bus-powered input voltage range (BP), 0 to 100 mA/port, 4.75 V min to 5.25 V max
  • Self-power input voltage range (SP), 0 to 500 mA/port, 4.85 V min to 5.15 V max
  • Downstream output voltage range in bus-powered mode, 0 to 100 mA/port, 4.4 V min to 5.25 V max
  • Downstream output voltage range in self-powered mode, 0 to 500 mA/port, 4.75 V min to 5.15 V max
  • Output current range, bus-powered, 0 to 0.1 A
  • Output current range, self-powered, 0 to 0.5 A
  • Output current limit, bus-powered, 0.15 A typical
  • Output current limit, self-powered, 0.90 A typical
  • Output Voltage: DC 5V +/- 3 %
  • Max. Output Current: 2 A or up
  • Connector: 2.1 mm (0.8 inch) diameter, female connector, positive center/inner ring polarity
  • AC Adapter Recommendation: WA15-050-13/1 from VENTRON

The TPS2071EVM-159 Evaluation Module provides a convenient method for evaluating the performance of a hybrid (bus-powered/self-powered)hub using the TPS2071 USB Hub Power Controller. A complete designed and tested USB hub is presented. The hub is an EVM that can deliver up to 0.5 A of continuous output current in self-powered mode or up to 0.1 A of continuous output current in bus-powered mode.

AC Adapter NOT included

可用包装类型

您可以根据零件数量选择不同的载体选项,包括完整卷带,定制卷带,剪切带,管件或托盘

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切卷带,用于确保批次和日期代码可追溯到所申请的精确数量。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。TI 的定制卷带订单包含卷带费。

可撕胶粘带是指从卷带上切下的一段胶带。TI可以使用多条切割带或盒子来履行订单,以满足所需的数量

TI通常根据存货的可用性将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息。

可提供批次和生产日期代码。

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

了解更多信息。