TPS3840EVM 的特性
- Manual reset
- Programmable reset delay
- Active-low/active-high output logic
- Open-drain/push-pull output topology
TPS3840EVM 的说明
The TPS3840 evaluation module (EVM) is a platform for evaluating the TPS3840 device, which is a nanopower voltage supervisor with manual reset and programmable reset delay. TPS3840 offers operation up to 10 V, while maintaining very-low quiescent current of 350 nA (typ) in addition to 1% accuracy (typ). TPS3840EVM supports all three device output topologies. See the TPS3840 datasheet for detailed information.