TPS3897A-6P-EVM047 TPS389xx 单通道可调监控电路评估模块 angled board image

TPS3897A-6P-EVM047

TPS389xx 单通道可调监控电路评估模块

定价

数量 价格
+

TPS3897A-6P-EVM047 的特性

  • Input supply voltage: 1.7 V to 6.5 V
  • Adjustable supervisor voltage: resistor programmable to 0.5 V minimum
  • Quiescent current: 6 µA (typical, not including contribution of adjustment resistors)
  • SENSE threshold accuracy: 1% over temperature
  • Capacitor programmable SENSE voltage delay and ENABLE delay
  • Very small µSON IC package: 1.5mm x 1mm
  • Operation range: –40°C to +125°C

TPS3897A-6P-EVM047 的说明

The TPS3897A-6P-EVM047 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS3897A and TPS3896P single-channel adjustable supervisory circuit. The EVM has two complete adjustable supervisory circuits, one featuring a push-pull output and one featuring an open-drain output. Either circuit can be easily be modified to accommodate the alternative supervisors of this same family. The EVM uses 0.1% resistors to program each 3.3-V supervisory voltage threshold to ensure accuracy, a capacitor for programming the output delay, and connectors for ease of use.

定价

数量 价格
+