TPS43060EVM-199 的特性
- 10V to 38V input (24V nominal)
- 60 V Maximum Output Voltage
- Integrated high-side and low-side gate drivers optimized for standard threshold MOSFETs
- 5 µA Shutdown Current
- Adjustable 50 kHz to 1 MHz switching frequency with synchronization capability
- Adjustable UVLO Voltage and Hysteresis
- Adjustable 50 kHz to 1 MHz switching frequency with synchronization capability
- Adjustable Soft-Start time
- Output voltage Power-Good indicator
- Cycle-by-Cycle Current Limit, Thermal Shutdown, and Over-Voltage Protection
TPS43060EVM-199 的说明
The TPS43060EVM-199 is a fully assembled and tested circuit for evaluating the TPS43060 Synchronous Boost DC-DC Controller. The TPS43060EVM-199 operates from a 10V to 38V input (24V nominal) and provides a 40V output at 3A.