TPS54526EVM-608 的特性
- D-CAP2 Mode Enables Fast Transient Response
- Low Output Ripple and Allows Ceramic Output Capacitor
- Wide Input Voltage Range: 4.5V to 18V
- Output Voltage Range: 0.76 V to 5.5 V
- Highly Efficient Integrated FET’s optimized for Lower Duty Cycle Applications
- High Efficiency, less than 10µA at shutdown
- High Initial Bandgap Reference Accuracy
- Adjustable Soft Start
- Pre-Biased Soft Start
- 650kHz Switching Frequency
- Cycle by Cycle Over Current Limit
- Power Good output
- Auto-Skip Eco-Mode for high efficiency at Light load
TPS54526EVM-608 的说明
The TPS54526EVM-608 evaluation module (EVM) helps designers evaluate the performance of the TPS54526 Synchronous Step-Down Converter with D-CAP2™ Mode and Auto-Skip Eco-Mode. The EVM is a single, synchronous buck converter providing a 1.05 V output at 5.5 A from a 4.5-V to 18-V input. Terminal blocks are provided for input and output. Additional test points and jumper locations are also provided. The EVM may be modified to provide different output voltages.