TPS54A24EVM-058 的特性
- 4.5-V to 17-V input voltage, 12-V nominal
- 1.8-V output at 10 A
- Fixed frequency peak current mode control
- Adjustable switching frequency, 500-kHz operation default
- Test points for all critical waveforms and connections
TPS54A24EVM-058 的说明
The TPS54A24EVM-058 is an evaluation module (EVM) for the TPS54A24. The TPS54A24 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. Fixed-frequency peak current-mode control is used to minimize period and on-time jitter. Forced continuous conduction mode keeps the switching frequency fixed at light loads and enables fast transient response to and from light loads.