TPS61080EVM-147 的特性
- 2.5 V to 6 V Input Voltage Range
- Up to 27 V Output Voltage
- 0.5 A/1.2 A Integrated Switch
- 1.2 MHz/600 KHz Selectable Fixed Switching Frequency
- Built-in Power Diode
- Input to Output Isolation
- Short-Circuit Protection
- Programmable Soft Start
- Overvoltage Protection
- Up to 87% Efficiency
- 10 Pin 3x3 mm QFN Package
TPS61080EVM-147 的说明
The TPS61080EVM-147 evaluation module facilitates evaluation of the TPS61080 IC configured as a boost converter regulating output voltage. The evaluation module can be easily reconfigured to regulate current.