5-pin (DBV) package image

TPS73018DBVR 正在供货

具有使能功能的 200mA、低压降稳压器

正在供货 custom-reels 定制 可提供定制卷带
等同于: TPS73018DBVRG4 该器件型号与上面所列的器件型号相同。您只能订购该器件型号的上述数量。

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPS73018DBVT 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
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
封装 | 引脚 SOT-23 (DBV) | 5
工作温度范围 (°C) -40 to 125
包装数量 | 包装 3,000 | LARGE T&R

TPS730 的特性

  • 200-mA RF Low-Dropout Regulator
    With Enable
  • Available in Fixed Voltages from 1.8 V to 3.3 V
    and Adjustable Voltages (1.22 V to 5.5 V)
  • High PSRR (68 dB at 100 Hz)
  • Low Noise (33 µVRMS, TPS73018)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (120 mV at 200 mA)
  • 5- and 6-Pin SOT-23 (DBV), and Wafer Chip
    Scale (YZQ) Packages
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Cellular and Cordless Telephones
    • Bluetooth, Wireless LAN
    • Handheld Organizers, PDAs

All other trademarks are the property of their respective owners

TPS730 的说明

The TPS730 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses in a small SOT-23 package. NanoStar packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small, 2.2-µF ceramic capacitor on the output. The TPS730 family uses an advanced, proprietary BiCMOS fabrication process to yield low dropout voltages (for example, 120 mV at 200 mA, TPS73030). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS73018 exhibits approximately 33 µVRMS of output voltage noise at 1.8 V output with a 0.01-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features as well as the fast response time.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPS73018DBVT 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R