TPS7H2201EVM-CVAL 的特性
- Board allows full electrical evaluation of the TPS7H2201-SP
- Dual board allows to test for redundancy applications
TPS7H2201EVM-CVAL 的说明
The TPS7H2201EVM-CVAL is the Evaluation Module (EVM) for the TPS7H2201-SP and provides a platform to electrically evaluate its features.
The TPS7H2201-SP device is a single channel, 6-A load switch with a programmable slew rate for applications that require specific rise-time as well as programmable current limit for protection purposes. In addition, the TPS7H2201-SP features a reverse current protection capability for cold sparing applications as well as programmable fault timers. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5 V to 7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals.