封装信息
封装 | 引脚 WQFN (RHU) | 56 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
TS3DV520 的特性
- Compatible With HDMI v1.2a (Type A) DVI 1.0 High-Speed Digital Interface
- Wide Bandwidth of Over 1.65 Gbps (Bandwidth 2.4 Gbps Typ)
- 165-MHz Speed Operation
- Serial Data Stream at 10× Pixel Clock Rate
- Supports All Video Formats up to 1080p and SXGA (1280 × 1024 at 75 Hz)
- Total Raw Capacity 4.95 Gbps (Single Link)
- HDCP Compatible
- Low Crosstalk (XTALK = –41 dB Typ)
- Low Bit-to-Bit Skew (tsk(o) = 0.1 ns Max)
- Low and Flat ON-State Resistance
(ron = 6 Max, ron(flat) = 0.5 Typ) - Low Input/Output Capacitance
(CON = 7.8 pF Typ) - Rail-to-Rail Switching on Data I/O Ports (0 to 5 V)
- VCC Operating Range From 3 V to 3.6 V
- Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model (A114-B, Class II)
- 1000-V Charged-Device Model (C101)
- APPLICATIONS
- DVI/HDMI Signal Switching
- Differential DVI, HDMI Signal Multiplexing for Audio/Video Receivers
and High-Definition Televisions (HDTVs) - 10/100/1000 Base-T Signal Switching
- Hub and Router Signal Switching
TS3DV520 的说明
The TS3DV520 is a 20-bit to 10-bit multiplexer/demultiplexer digital video switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides five differential channels for digital video signal switching. This device can also be used to replace mechanical relays in LAN applications and allows for signals to be routed from a 10/100/1000 Base-T transceiver to the RJ-45 connectors in laptops or docking stations.
This device provides low and flat ON-state resistance (ron) and excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various digital video applications, such as DVI and HDMI.
This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.