16-pin (D) package image

TS5V330CDR 正在供货

5V、2:1 (SPDT)、4 通道视频开关,带改进的 ESD 保护
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
封装 | 引脚 SOIC (D) | 16
工作温度范围 (°C) -40 to 85
包装数量 | 包装 2,500 | LARGE T&R

TS5V330C 的特性

  • Low Differential Gain and Phase
    (Typical DG = 0.24%, Typical DP = 0.039°)
  • Wide Bandwidth (Typical BW > 288 MHz)
  • Low Cross-Talk (Typical XTALK = –87 dB)
  • Low Power Consumption
    (Maximum ICC = 3 µA)
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (Typical rON = 3 )
  • VCC Operating Range From 4.5 V to 5.5 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Data and Control Inputs Provide Undershoot Clamp Diode
  • Control Inputs Can be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Suitable for Both RGB and Composite Video Switching

TS5V330C 的说明

The TS5V330C is a 4-bit 1-of-2 multiplexer/demultiplexer video switch with a single switch-enable (EN) input. The select (IN) input controls the data path of the multiplexer/demultiplexer. When EN is low, the switch is enabled and the D port is connected to the S port. When EN is high, the switch is disabled and a high impedance state exists between the D and S ports.

Low differential gain and phase makes this switch ideal for video applications. The device has a wide bandwidth and low cross talk which makes it suitable for high frequency video applications. The device can be used for RGB and composite video switching applications.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, EN should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.