TUSB8041EVM TUSB8041EVM:4 端口 USB 3.0 超高速集线器评估模块 angled board image

TUSB8041EVM

TUSB8041EVM:4 端口 USB 3.0 超高速集线器评估模块

定价

数量 价格
+

TUSB8041EVM 的特性

  •  Complete 4-port hub reference design featuring the TUSB8041 USB hub controller
  •  Test through on-board jumpers & LEDs
  •  Quick connect to a USB-enable host
  •  I²C Bus

TUSB8041EVM 的说明

The TUSB8041EVM is a functional board design of a single device that implements both a USB 3.0 hub and a USB 2.0 hub. The evaluation module (EVM) can support both SuperSpeed (SS) and USB 2.0 (HS, FS, and LS) operation on its USB ports. This EVM is intended for use in evaluating system compatibility, developing optional EEPROM firmware and validating interoperability. This EVM is also a hardware reference design for any implementation of the TUSB8041.

定价

数量 价格
+