text.skipToContent text.skipToNavigation

V62/04604-04XE 正在供货

增强型产品微功耗电源电压监控器

与 TLC7701MPWREP, TLC7701MPWREPG4 相同 该器件型号与以上所列器件型号完全相同。您可仅批量订购上面所列的器件型号。

美国 ECCN: EAR99 美国/当地出口管制分类编号

库存:

质量信息

RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性和封装数据下载

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 认证摘要
  • 持续可靠性监测
查看或下载

更多 TLC77-EP 相关信息

封装信息

封装 | 引脚 包装数量 | 包装: 工作温度范围 (℃)
TSSOP (PW) | 8 2,000 | LARGE T&R -55 to 125
封装 | 引脚 TSSOP (PW) | 8
包装数量 | 包装: 2,000 | LARGE T&R
工作温度范围 (℃) -55 to 125
查看更多封装信息

TLC77-EP 的特性

  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Programmable Delay Time by External Capacitor
  • Supply Voltage Range . . . 2 V to 6 V
  • Defined RESET Output from VDD ≥ 1 V
  • Power-Down Control Support for Static RAM With Battery Backup
  • Maximum Supply Current of 16 mA
  • Power Saving Totem-Pole Outputs

TLC77-EP 的说明

The TLC77xx family of micropower supply voltage supervisors provide reset control, primarily in microcomputer and microprocessor systems.

During power-on, RESET is asserted when VDD reaches 1 V. After minimum VDD (≥ 2 V) is established, the circuit monitors SENSE voltage and keeps the reset outputs active as long as SENSE voltage (VI(SENSE)) remains below the threshold voltage. An internal timer delays return of the output to the inactive state to ensure proper system reset. The delay time (td) is determined by an external capacitor:

td = 2.1 × 104 × CT

Where

CT is in farads

td is in seconds

Except for the TLC7701, which can be customized with two external resistors, each supervisor has a fixed sense threshold voltage set by an internal voltage divider. When SENSE voltage drops below the threshold voltage, the outputs become active and stay in that state until SENSE voltage returns above threshold voltage and the delay time (td) has expired.

In addition to the power-on reset and undervoltage-supervisor function, the TLC77xx adds power-down control support for static RAM. When CONTROL is tied to GND, RESET will act as active high. The voltage monitor contains additional logic intended for control of static memories with battery backup during power failure. By driving the chip select (CS) of the memory circuit with the RESET output of the TLC77xx and with the CONTROL driven by the memory bank select signal (CSH1) of the microprocessor (see ), the memory circuit is automatically disabled during a power loss. (In this application the TLC77xx power has to be supplied by the battery.)

价格


数量 单价 (USD)
1-99 3.901
100-249 3.418
250-999 2.396
1,000+ 1.931