text.skipToContent text.skipToNavigation

XTR116UA 正在供货

具有 4.096V 基准电压和 200μA 静态电流的 4mA 至 20mA 电流环路变送器

库存: 4,835  
 

质量信息

RoHS
REACH
铅涂层/焊球材料 NIPDAU
MSL 等级/回流焊峰 Level-3-260C-168 HR
质量、可靠性和封装数据下载

包含信息:

  • RoHS
  • REACH
  • 器件标记
  • 铅涂层/焊球材料
  • MSL 等级/回流焊峰
  • MTBF/FIT 率
  • 材料成分
  • 资质摘要
  • 正在进行的可靠性监控
查看或下载

更多 XTR116 相关信息

封装信息

封装 | 引脚 包装数量 | 包装类型 温度
SOIC (D) | 8 75 | TUBE
-40 to 85
封装 | 引脚 SOIC (D) | 8
包装数量 | 包装类型 75 | TUBE
温度 -40 to 85
查看更多封装信息

的特性

  • LOW QUIESCENT CURRENT: 200µA
  • 5V REGULATOR FOR EXTERNAL CIRCUITS
  • V REF FOR SENSOR EXCITATION:
       XTR115: 2.5V
       XTR116: 4.096V
  • LOW SPAN ERROR: 0.05%
  • LOW NONLINEARITY ERROR: 0.003%
  • WIDE LOOP SUPPLY RANGE: 7.5V to 36V
  • SO-8 PACKAGE
  • APPLICATIONS
    • 2-WIRE, 4-20mA CURRENT LOOP TRANSMITTER
    • SMART TRANSMITTER
    • INDUSTRIAL PROCESS CONTROL
    • TEST SYSTEMS
    • COMPATIBLE WITH HART MODEM
    • CURRENT AMPLIFIER
    • VOLTAGE-TO-CURRENT AMPLIFIER

All trademarks are the property of their respective owners.

的说明

The XTR115 and XTR116 are precision current output converters designed to transmit analog 4-to-20mA signals over an industry standard current loop. They provide accurate current scaling and output current limit functions.

The on-chip voltage regulator (5V) can be used to power external circuitry. A precision on-chip VREF (2.5V for XTR115 and 4.096V for XTR116) can be used for offsetting or to excite transducers. A current return pin (IRET) senses any current used in external circuitry to assure an accurate control of the output current.

The XTR115 is a fundamental building block of smart sensors using 4-to-20mA current transmission.

The XTR115 and XTR116 are specified for operation over the extended industrial temperature range, -40°C to +85°C.

价格


数量 单价 (USD)
1-99 3.2
100-249 2.804
250-999 1.966
1,000+ 1.584

其他可选包装数量|类型

包装数量 | 包装类型 2,500 | LARGE T&R
库存 10,660
数量 | 价格 (USD) 1ku | 1.32 1-99 2.666 100-249 2.336 250-999 1.638 1,000+ 1.32
有可用定制卷带