封装信息
封装 | 引脚 VQFN (RGW) | 20 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 250 | SMALL T&R |
XTR300 的特性
- USER-SELECTABLE: Voltage or Current Output
- +40V SUPPLY VOLTAGE
- VOUT: ±10V (up to ±17.5V at ±20V supply)
- IOUT: ±20mA (linear up to ±24mA)
- SHORT- OR OPEN-CIRCUIT FAULT INDICATOR PIN
- NO CURRENT SHUNT REQUIRED
- OUTPUT DISABLE FOR SINGLE INPUT MODE
- THERMAL PROTECTION
- OVERCURRENT PROTECTION
- SEPARATE DRIVER AND RECEIVER CHANNELS
- DESIGNED FOR TESTABILITY
- APPLICATIONS
- PLC OUTPUT PROGRAMMABLE DRIVER
- INDUSTRIAL CROSS-CONNECTORS
- INDUSTRIAL HIGH-VOLTAGE I/O
- 3-WIRE-SENSOR CURRENT OR VOLTAGE OUTPUT
- ±10V 2- AND 4-WIRE VOLTAGE OUTPUT
U.S. Patent Nos. 7,427,898, 7,425,848, and 7,449,873
Other Patents Pending
All other trademarks are the property of their respective owners
XTR300 的说明
The XTR300 is a complete output driver for industrial and process control applications. The output can be configured as current or voltage by the digital I/V select pin. No external shunt resistor is required. Only external gain-setting resistors and a loop compensation capacitor are required.
The separate driver and receiver channels provide flexibility. The Instrumentation Amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance measurement channel. In voltage output mode, a copy of the output current is provided, allowing calculation of load resistance.
The digital output selection capability, together with the error flags and monitor pins, make remote configuration and troubleshooting possible. Fault conditions on the output and on the IA input as well as over-temperature conditions are indicated by the error flags. The monitoring pins provide continuous feedback about load power or impedance. For additional protection, the maximum output current is limited and thermal protection is provided.
The XTR300 is specified over the −40°C to +85°C industrial temperature range and for supply voltages up to 40V.