Technologies

Internet of Things - IoT partners

Explore our extensive network of IoT partners. Our cloud ecosystem helps manufacturers easily and rapidly connect more to the IoT while offering differentiated and value-added services. Learn more about the cloud partners and how they work with our solutions by clicking on partner names below. 

IoT platform partners

IoT platform partners offer cloud-based IoT platforms to which IoT devices may be connected. For each partner, at least one recipe or software download is available that enables a developer to quick connect a TI development kit to the partner’s IoT platform and begin IoT application development. Click on the partner name to access recipes and downloads.

Partner 
Description
SimpleLinkTM Wi-Fi®
SimpleLink Sub-1 GHz
SimpleLink Bluetooth® low energy
SimpleLink Ethernet MCU
BeagleBone featuring SitaraTM processors
HomeKit TI helps developers build the foundation for their Apple HomeKit solutions with TI's robust offering of hardware, software and support. The home automation applications using Apple HomeKit technology are endless, from door locks, to thermostats, lighting, sensors, garage doors, alarm systems, and more.
yes
no
yes
no
yes
Amazon web services Amazon Web Services offers reliable, scalable, and inexpensive cloud computing services.
yes
yes
no
yes
yes
Google Cloud Platform Google cloud platform is a  fully managed service to easily and securely connect, manage, and ingest data from globally dispersed devices. Easily connect via Mongoose OS.
yes
no
no
no
no
Microsoft Azure Microsoft Azure IoT Suite connects your devices to capture and analyze untapped data,
yes
no
yes
yes
yes
IBM® Watson IoTTM IBM® Watson IoT Platform is a fully managed, cloud-hosted service that makes it simple to build and deploy apps for IoT devices, sensors and gateways.
yes
yes
yes
yes
yes
Exosite Exosite is a turnkey IoT solutions provider that helps businesses bring their connected product visions to reality.
yes
no
no
yes
no
Prodea Prodea's IoT platform is used by trusted consumer brands to create compelling connected products.
yes
no
no
no
no
Temboo Temboo's code-generating programming tools connect hardware to 100+ public & private APIs, databases and code utilities.
yes
no
no
no
no
Thingsquare Thingsquare provides an IoT platform based on IPv6 with 6LoWPAN, IEEE 802.15.4 and the open source Contiki OS.
no
yes
yes
no
no
C2M C2M connects IoT devices and sensors to IT systems. C2M includes big data, visualization and workflows.
no
no
yes
no
no
Cumulocity Cumulocity offers IoT sensor data visualization, analytics and device management as SaaS, use the free trial!
no
no
yes
no
yes
Vitanet Vitanet enables IoT manufacturers to deliver simple, safe, cloud-connected device to their end customers. 
no
no
yes
no
no
IMONT IMONT’s leading-edge device connectivity software allows organizations to offer an extremely scalable and cost effective IoT system.
no
no
yes
no
no
Initial State Initial State is an Internet of Things data analytics/visualizations and data management company.
no
no
no
no
yes

Mobile application development platform partners

Mobile application development platform partners provide SDKs for Android and iOS mobile devices that enable TI customers to design mobile IoT applications. In addition to enabling developers to create mobile UIs for their IoT devices, partner SDKs include Bluetooth® low energy gateway capability and IoT platform connectivity so that IoT devices can quickly connect to popular IoT platforms. Each partner has pre-integrated support for the TI SensorTag™ or similar kit, enabling developers to immediately connect a TI device to the IoT and begin development.

Partner 
Description
SimpleLinkTM WiFi®
SimpleLink Sub-1 GHz
SimpleLink Bluetooth® low energy
BeagleBone featuring SitaraTM processors
Atomation Atomation's IoT platform can connect any object to the internet and cloud with easy and fast integration.
no
no
yes
no
Enmo Enmo's IoT Over Beacon™ technology enables developers to rapidly prototype their IoT smartphone apps. 
no
no
yes
no

IoT system integration partners

IoT system integration partners provide services such as embedded software development, hardware design and manufacturing. These partners also offer wireless and RF expertise as well as integration with IoT platforms.

Partner 
Description
AVID Technologies AVID Technologies (an Avnet company) is a design and manufacturing services provider with expertise in embedded software, digital, mechanical, RF, analog and antenna design. AVID  partnered with TI to design and manufacture the BeagleBone. They are familiar with Sub-1 GHz, Zigbee®, Bluetooth low energy, 802.15.4, RF4CE, and Wi-Fi communications, including regulatory certification and compliance. AVID's embedded software experience spans bare metal, RTOS, Linux, Android and Windows. Cloud connectivity experience includes AWS, IBM Watson IoT, and Microsoft Azure. They are familiar with the TI SimpleLink™ wireless MCU portfolio, Wi-Link WL17/18xx modules and the Sitara AM335x processor family. 
Elco Solutions Elco Solutions offers software development expertise for various TI microcontrollers and processors including TI’s SimpleLink family of devices. They can cover the entire software and hardware development process for customer specific projects. Elco Solutions can assist TI customers with smaller projects, such as porting an application from one device to another or providing debug assistance for a customer’s system, or they can provide complex services, like software and hardware design/development, testing and validation, and proof-of-concept prototyping. They have vast experience with all wireless stacks including Sub 1GHz, Zigbee, BLE, 802.15.4, Wi-Fi, RF4CE and all regulatory certification and compliance needs. They're also experts in the implementation of many protocols used in industrial and automotive embedded systems, such as lwIP (with possible support for lwIP 2.0 and beyond), MODBUS TCP/IP, Industrial CAN protocols, and USB. Elco Solutions can provide support for multiple RTOS offerings including TI-RTOS and FreeRTOS as well as Linux, Android, Windows and VXworks. They've also used and built many IoT systems connected to all the common cloud services such as AWS, Azure, etc. To learn more about Elco Solutions core competencies and services, visit their website: https://www.elco-solutions.de/
eInfochips eInfochips provides design to manufacturing services spanning IoT hardware design, mechanical/industrial design, firmware development, application software development, cloud, mobility, testing, certification support, prototyping and manufacturing. eInfochips has extensive experience in developing AWS, Azure and Mozilla WebThings based IoT solutions. They are familiar with Wi-Fi, Zigbee, Z-Wave, Bluetooth Low Energy, NFC and GSM/3G/4G. They are also well versed with TI Sitara, AM355x, AM57x processor families and CC25xx, CC26xx, CC33XX wireless MCUs. Beyond IoT, eInfochips helps customers innovate in the areas of AI/ML, security, sensors, and low power.
FreeWave Providing full product integration, including firmware, hardware and application development, and manufacturing, FreeWave designs custom connectivity solutions for OEM, military and industrial partners worldwide. They have extensive experience with Sub-1 GHz protocol and RF design with TI CC13xx family with industrial IoT applications, the AWS cloud service, Sitara AM3358 and embedded Linux. FreeWave also offers the rugged ZumIQ app-programmable intelligence platform and ZumLink 900 Series Sub-1 GHz radio module that can be customized for numerous IIoT applications. 
Kynesim  Kynesim provides companies with full product development, including embedded software and hardware design and development, for consumer and industrial applications. Our expertise covers RF design and low power/long battery life systems, Sub-1 GHz, Zigbee, BLE, Z-Wave, GSM/3G/4G, SigFox, and Wi-Fi, Linux and bare metal technologies performing telemetry, sensing, control and media streaming with proprietary cloud systems and AWS IoT.
PTR Group The PTR Group provides embedded software development services for IoT endpoints and gateways, including embedded software to cloud. They have extensive experience with bare metal, RTOS and Linux® implementations and with a broad array of wireless protocols, including Wi-Fi, BLE, Zigbee, and 6LoWPAN.
SDATAWAY  SDATAWAY provides full systems development including hardware, firmware and software and can work through partners to offer product manufacturing. SDATAWAY has expertise in wireless protocols implementation and certification, including Wi-Fi, Bluetooth low energy, ZigBee and RFID. They are familiar with many motors drivers and sensors from TI. SDATAWAY has developed many IoT applications, including hardware, embedded software and cloud integration. They are very familiar with TI SimpleLink wireless MCUs and the Sitara AM335x. SDATAWAY is located in Châtel-St-Denis, Switzerland. For further information and contact details, visit www.sdataway.com
Volansys  Volansys provides embedded software and hardware development services for IoT endpoints and gateways, including embedded software to cloud integration. Volansys has knowledge of a broad array of IoT Platforms including AWS, Azure, and Arrayent. They are very familiar with wireless protocols, including Wi-Fi, BLE, Zigbee, and Sub-1 GHz and can provide modules and gateways to simplify implementation of IoT applications. 
VVDN VVDN provides full system development and manufacturing including hardware, firmware, software, mechanical, testing, cloud integration and mobile applications. VVDN has expertise in wireless protocol implementation and certification, including Wi-Fi, Bluetooth low energy, ZigBee and NFC. VVDN has developed many IoT applications with AWS and Azure IoT. They are very familiar with TI SimpleLink wireless MCUs, including the CC32xx, CC26xx and WiLINK. VVDN is headquartered in Gurugram, India, and has offices throughout India and in San Jose, California. For further information and contact details, visit www.vvdntech.com

Software library partners

IoT software library partners provide embedded software libraries that may be used when developing IoT applications, such as networking or M2M protocols. They do not provide full IoT platforms. 

Partner 
Description
Expertise
Mongoose OS Mongoose OS and Mongoose embedded web for IoT applications and end-to-end integration (firmware, cloud, app) service offering secure connectivity. SimpleLink CC32xx, footprint-optimized networking stacks, and cloud connectivity, including Google IoT Core, AWS IoT, and Azure IoT
RTI  RTI Connext DDS is a connectivity platform for device-to-device and device-to-cloud messaging.  BeagleBone Black based on the Sitara AM3352 processor, embedded RTOS, Linux