ADC3224EVM

ADC3224 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module

ADC3224EVM

Order now

Overview

The ADC3224 EVM demonstrates the performance of a low power dual 125Msps 12 bit ADC. It includes the ADC3224 device and TI voltage regulators to provide the necessary voltages. The input for the ADC is connected to a transformer input which can be connected to a 50 ohm single ended signal source. The clock input is provided via a transformer input and can be connected to a 50 ohm single ended clock source. A SYSREF input is provided to allow complete system synchronization. Register access is provided through the on board USB connection and a GUI.  For a complete evaluation system, TI also offers the TSW1400 data capture card and High Speed Data Converter Pro Software.

Features
  • Single 1.8V supply simplify power requirements
  • Serial LVDS interface simplify digital interface and layout requirements
  • On chip Dither to improve SFDR
  • On chip Chopper to improve 1/f noise
  • Input clock buffer with 1/2/4 divider to simplify clocking
  • Pin compatibility between 12 and 14 bit versions
  • Supports multi-chip synchronization
High-speed ADCs (>10MSPS)
ADC3224 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Evaluate with ADC3224

View package

Order this hardware only

Evaluation board

ADC3224EVM – ADC3224 Evaluation Module

In stock
Limit: 3
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
User guide ADC32xxEVM Design Package (Rev. B) Aug. 04, 2020
Certificate ADC3224EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide ADC3xxxEVM and ADC3xJxxEVM User's Guide (Rev. D) Aug. 24, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos