ADC3224EVM

ADC3224 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module

ADC3224EVM

Order now

Overview

The ADC3224 EVM demonstrates the performance of a low power dual 125Msps 12 bit ADC. It includes the ADC3224 device and TI voltage regulators to provide the necessary voltages. The input for the ADC is connected to a transformer input which can be connected to a 50 ohm single ended signal source. The clock input is provided via a transformer input and can be connected to a 50 ohm single ended clock source. A SYSREF input is provided to allow complete system synchronization. Register access is provided through the on board USB connection and a GUI.  For a complete evaluation system, TI also offers the TSW1400 data capture card and High Speed Data Converter Pro Software.

Features
  • Single 1.8V supply simplify power requirements
  • Serial LVDS interface simplify digital interface and layout requirements
  • On chip Dither to improve SFDR
  • On chip Chopper to improve 1/f noise
  • Input clock buffer with 1/2/4 divider to simplify clocking
  • Pin compatibility between 12 and 14 bit versions
  • Supports multi-chip synchronization
High-speed ADCs (≥10 MSPS)
ADC3224 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)
Download View video with transcript Video

Get started

  1. Order the evaluation board - ADC3224EVM
  2. Order (if needed) the FPGA capture card - TSW1400EVM
  3. Read the evaluation board user's guide
  4. Make sure you have or buy the necessary power supplies for both boards
  5. Download and install the GUI for the evaluation board
  6. Download and install HSDCPro software for the TSW1400EVM capture card

Order & start development

Evaluation board

ADC3224EVM — ADC3224 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLAC667 — ADC3xxx GUI Installer

Supported products & hardware
Download

SLAC667 ADC3xxx GUI Installer

close
Latest version
Version: 01.00.00.0D
Release date: 18 Apr 2022
lock ADC3xxx GUI Installer (zip)  — 220656 K

Checksum
lock = Requires export approval (1 minute)
Products
High-speed ADCs (≥10 MSPS)
ADC3244 Dual-channel 14-bit 125-MSPS analog-to-digital converter (ADC) ADC32J45 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADC3444 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADC34J45 Quad-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
Hardware development
Evaluation board
ADC3221EVM ADC3221 Dual-Channel, 12-Bit, 25-MSPS Analog-to-Digital Converter Evaluation Module ADC3224EVM ADC3224 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC3241EVM ADC3241 Dual-Channel, 14-Bit, 25-MSPS Analog-to-Digital Converter Evaluation Module ADC3242EVM ADC3242 Dual-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Module ADC3244EVM ADC3244 dual-channel 14-bit 125-MSPS ADC evaluation module ADC32J25EVM ADC32J25 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADC32J44EVM ADC32J44 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC32J45EVM ADC32J45 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADC3423EVM ADC3423 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADC3424EVM ADC3424 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC3442EVM ADC3442 Quad-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Module ADC3443EVM ADC3443 Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADC3444EVM ADC3444 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC34J23EVM ADC34J23 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADC34J24EVM ADC34J24 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC34J25EVM ADC34J25 Quad-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADC34J42EVM ADC34J42 Quad-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Module ADC34J43EVM ADC34J43 Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADC34J44EVM ADC34J44 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC34J45EVM ADC34J45 Quad-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slac667 or www.ti.com/lit/xx/slac667d/slac667d.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC667. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
User guide ADC32xxEVM Design Package (Rev. B) 04 Aug 2020
Certificate ADC3224EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide ADC3xxxEVM and ADC3xJxxEVM User's Guide (Rev. D) 24 Aug 2018

Related design resources

Software development

SUPPORT SOFTWARE
DATACONVERTERPRO-SW High-speed data converter pro software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos