ADC3422EVM
ADC3422 Quad-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Module
ADC3422EVM
Overview
The ADC3422 EVM demonstrates the performance of a low power quad 50Msps 12 bit ADC. It includes the ADC3422 device and TI voltage regulators to provide the necessary voltages. The input for the ADC is by default connected to the transformer input which can be connected to a 50 ohm single ended signal source. The clock input is provided via a transformer input and can be connected to a 50 ohm single ended clock source. A SYSREF input is provided to allow complete system synchronization. Register access is provided through the on board USB connection and a GUI.
Features
- Single 1.8V supply simplify power requirements
- Serial LVDS interface simplify digital interface and layout requirements
- On chip Dither to improve SFDR
- On chip Chopper to improve 1/f noise
- Input clock buffer with 1/2/4 divider to simplify clocking
- Pin compatibility between 12 and 14 bit versions
- Supports multi-chip synchronization
High-speed ADCs (>10MSPS)
Order & start development
ADC3422EVM – ADC3422 Evaluation Module
ADC3422EVM-BDL – ADC3422EVM + TSW1400EVM Data Capture / Pattern Generator Bundle
Design files
Technical documentation
Type | Title | Date | |
---|---|---|---|
More literature | ADC3422EVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 | |
User guide | ADC3xxxEVM and ADC3xJxxEVM User's Guide (Rev. D) | Aug. 24, 2018 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.