ADC3643EVM

ADC3643 evaluation module for dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power ADC

ADC3643EVM

Order now

Overview

The ADC3643 evaluation module (EVM) demonstrates the performance of the ADC3643, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.

For a complete evaluation system, use the TSW1400EVM data capture card (sold separately) and high-speed data converter pro software (DATACONVERTERPRO-SW). When interfacing to TSW1400EVM via an FPGA mezzanine card (FMC) connector, data capture (up to 512 MB) of the serial CMOS interfaces can be evaluated, including real and complex decimation modes.

Features
  • Parallel/serial CMOS interface
  • USB powered with onboard power regulation
  • Pin compatible with ADC364x products
  • THS4541 fully differential amplifier (FDA) and Balun-coupled inputs allow for flexible evaluation
  • TSW1400EVM and DATACONVERTERPRO-SW allow for easy data capture
  • FMC connector allows for easy integration with FPGA development platforms

  • ADC3643 evaluation module
  • Mini-USB cable
  • FPGA interposer card
  • Power cables

High-speed ADCs (>10MSPS)
ADC3643 Dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC)

 

Clock generators
CDCE6214-Q1 Ultra-low power clock generator supporting PCIe gen 1-5 with 2 inputs, 4 outputs and internal EEPROM

 

Current/voltage/power monitors
INA226 36V, 16-bit, ultra-precise i2c output current/voltage/power monitor w/alert

 

Fully differential amplifiers
THS4541 High-Speed Differential I/O Amplifier

 

Linear & low-dropout (LDO) regulators
TPS7A90 500-mA, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy

Get started

  1. Order the evaluation board - ADC3643EVM
  2. Order (if needed) the FPGA capture card - TSW1400EVM
  3. Read the evaluation board user's guide
  4. Make sure you have or buy the necessary power supplies for both boards
  5. Download and install the GUI for the evaluation board
  6. Download and install HSDCPro software for the TSW1400EVM capture card

Order & start development

Evaluation board

ADC3643EVM — ADC3643 evaluation module for dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power ADC

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Design tool

ADC35xxEVM CMOS Interposer Design Files — SBAR017.ZIP (7671KB)

Design tool

ADC3643EVM Design Files (Rev. A) — SBAR014A.ZIP (13706KB)

GUI for evaluation module (EVM)

ADC3660EVM GUI — SBAC271.ZIP (90542KB)

lock = Requires export approval (1 minute)
Support software

HSDC Pro ADC36XXEVM Patch — SBAC273.ZIP (1046KB)

lock = Requires export approval (1 minute)
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide ADC364xEVM User's Guide Nov. 11, 2019
Application note High-Speed ADC: How to Properly Terminate Single-ended CMOS Digital Outputs Dec. 09, 2020
Certificate ADC3643EVM EU Declaration of Conformity (DoC) Oct. 06, 2020

Related design resources

Hardware development

EVALUATION BOARD
TSW1400EVM Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps

Software development

SUPPORT SOFTWARE
DATACONVERTERPRO-SW High-speed data converter pro software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos