ADC3663EVM

ADC3663 dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power ADC evaluation module

ADC3663EVM

Order now

Overview

The ADC3663 evaluation module (EVM) demonstrates the performance of the ADC3663, which is an ultra-low-power, high-linearity, analog-to-digital converter (ADC). Onboard voltage regulation and flexible analog input options allow easy evaluation for many different applications.

For a complete evaluation system, use the TSW1400EVM data capture card (sold separately) and high-speed data converter pro software (DATACONVERTERPRO-SW). When interfacing to TSW1400EVM via an FPGA mezzanine card (FMC) connector, data capture (up to 512 MB) of the serial CMOS interfaces can be evaluated, including real and complex decimation modes.

Features
  • Serial LVDS interface
  • USB powered with onboard power regulation
  • Pin compatible with ADC366x and ADC368x products
  • THS4541 FDA and Balun-coupled inputs allow for flexible evaluation
  • TSW1400EVM and DATACONVERTERPRO-SW allow for easy data capture
  • FMC connector allows for easy integration with FPGA development platforms

  • ADC3663 EVM
  • Mini-USB cable
  • FPGA interposer card

High-speed ADCs (≥10 MSPS)
ADC3563 Single-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3663 Dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC

 

Digital power monitors
INA226 36V, 16-bit, ultra-precise i2c output current/voltage/power monitor w/alert

 

Fully differential amplifiers
THS4541 High-Speed Differential I/O Amplifier
Download View video with transcript Video

Order & start development

Evaluation board

ADC3663EVM — ADC3663 dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power ADC evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SBAC271 — ADC3660EVM GUI

Supported products & hardware
Download

SBAC271 ADC3660EVM GUI

close
Latest version
Version: 01.00.00.00
Release date: 24 Sep 2020
lock ADC3660EVM GUI (zip)  — 90542 K

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADC3642EVM ADC3642 evaluation module for dual-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power ADC ADC3643EVM ADC3643 evaluation module for dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power ADC ADC3644EVM ADC3644 evaluation module for dual-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power ADC ADC3660EVM ADC3660 dual, 16-bit, 0.5-MSPS to 65-MSPS, low-noise, ultra-low-power ADC evaluation module ADC3662EVM ADC3662 evaluation module for dual-channel, 16-bit, 25-MSPS, low-noise, ultra-low-power ADC ADC3663EVM ADC3663 dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power ADC evaluation module ADC3664EVM ADC3664 dual, 14-bit, 125-MSPS, high-SNR, low-power ADC with SLVDS interface evaluation module ADC3683EVM ADC3683 dual-channel, 18-bit, 65-MSPS, low-noise, ultra-low-power ADC evaluation module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/sbac271 or www.ti.com/lit/xx/sbac271/sbac271.zip has been migrated to a new user experience at www.ti.com/tool/download/SBAC271. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide ADC366x EVM User's Guide 07 Dec 2020
Certificate ADC3663EVM EU RoHS Declaration of Conformity (DoC) 15 Mar 2021

Related design resources

Software development

SUPPORT SOFTWARE
DATACONVERTERPRO-SW High-speed data converter pro software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos