ADS5232EVM

ADS5232 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module

ADS5232EVM

Order now

Overview

The ADS5232EVM is designed to provide ease of use in evaluating the performance of the dual 12-bit, 65 MSPS analog to digital converter which features a CMOS outputs. The ADS5232EVM can be paired with the ADC digital capture card, the TSW1100, for quick evaluation of the device's performance.

Features
  • Easy testing of the ADS5232
  • Single-ended, transformer coupled inputs
  • THS4503 amplifier input path
  • Internal reference generation or external reference generation using the OPA2227
  • Fully buffered outputs utilizing the SN74AVC16244
  • Compatible with the TSW1100
High-speed ADCs (>10MSPS)
ADS5232 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS5237 Dual-Channel, 10-Bit, 65-MSPS Analog-to-Digital Converter (ADC)

 

Linear & low-dropout (LDO) regulators
TPS792 100-mA, high-PSRR, low-dropout voltage regulator with enable

 

Precision op amps (Vos<1mV)
OPA2227 Dual high precision, low noise operational amplifiers

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Evaluate with ADS5232

View package

Order this hardware only

Evaluation board

ADS5232EVM – ADS5232 Evaluation Module

In stock
Limit: 3
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate ADS5232EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide ADS5231/32/37 EVM (Rev. B) Nov. 14, 2007
User guide ADS5231/32EVM User's Guide (Rev. A) Jun. 26, 2007

Related design resources

Hardware development

EVALUATION BOARD
TSW1400EVM Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos