ADS5400EVM-CVAL

ADS5400-SP Evaluation Module

ADS5400EVM-CVAL

Order now

Overview

The EVM provides a platform for evaluating the ADS5400HFS/EM under various signal, reference, and supply conditions. Power connections to the EVM are supplied by banana jack sockets. The EVM provides an external SMA connector for input of the ADC clock. The single-ended input is converted into a differential signal at the input of the device. The analog input to the ADC is provided by an external SMA connector. The user supplies a single-ended input or differential input (SMA connector not populated in the EVM). If the single-ended configuration is used, the signal is converted into the differential signal before the ADC. The EVM can be powered directly from 5V for the ADC analog supply, or EVM jumper settings can be modified to use the onboard power solution from Texas Instruments. The input power supply voltage range for the EVM can be 6 to 36 V only if the onboard TI power solution is used.

Note: This EVM contains Pb, a necessary component for QML parts

Features
  • 1-GSPS Sample Rate
  • 12-Bit Resolution
  • 2.1 GHz Input Bandwidth
  • SFDR = 65 dBc at 1.2 GHz
  • SNR = 57 dBFS at 1.2 GHZ
  • 7 Clock Cycle
  • Latency Interleave Friendly: Internal Adjustments for Gain, Phase and Offset
  • 1.5 - 2 VPP Differential Input Voltage
  • Programmable LVDS-Compatible Outputs
  • 1 or 2 Bus Options
  • Total Power Dissipation: 2.2 W
  • On-Chip Analog Buffer
  • 100-Pin Ceramic Nonconductive Tie-Bar Package
  • Military Temperature Range (-55°C to 125°C Tcase)
  • Processed Per Internal QML Class V Assembly/Test Flow QML Class V Qualified
  • SMD 5962-09240

    APPLICATIONS
  • Test and Measurement Instrumentation
  • Ultra-Wide Band Software-Defined Radio
  • Data Acquisition
  • Power Amplifier Linearization
  • Signal Intelligence and Jamming
  • Radar
High-speed ADCs (≥10 MSPS)
ADS5400-SP QMLV, 50-krad, ceramic, 12-bit, single-channel, 1-GSPS ADC
Download View video with transcript Video

Order & start development

Evaluation board

ADS5400EVM-CVAL — ADS5400-SP Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
EVM User's guide ADS5400EVM-CVAL User's Guide (Rev. A) 13 Aug 2013

Related design resources

Software development

SOFTWARE PROGRAMMING TOOL
HSADC-SPI-UTILITY High Speed ADC SPI Programming Tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos