ADS5463EVM-CVAL

ADS5463-SP 12-bit 500-MSPS analog-to-digital converter (ADC) evaluation module

ADS5463EVM-CVAL

Order now

Overview

This EVM provides a platform for evaluating the ADS5463HFG/EM under various signal, reference, and supply conditions. Two analog inputs to the ADC are provided via external SMA connectors. One input path uses a pair of THS9001 amplifiers, while the other input is AC coupled. In both cases, the user supplies a single-ended input, which is converted into a differential signal.

The EVM provides an external SMA connector for input of the ADC clock. The single-ended input is converted into a differential signal at the input of the device. Digital output from the EVM is via a high-speed, high-density Samtec output header.

Power connections to the EVM are via banana jack sockets. Separate sockets are provided for the ADC analog and digital supplies and for the differential amplifier supply.

The EVM can be powered directly with only three supplies: a 3.3-V supply for both ADC analog and digital driver supply, and 5 V for the ADC analog supply.

Note: This EVM contains Pb, a necessary component for QML parts

Features
  • 12-Bit Resolution
  • 500 MSPS Sample Rate
  • SNR >64.5 dBFS at 450 MHz IF and 500 MSPS
  • SFDR >64 dBc at 450 MHz IF and 500 MSPS
  • 2.2-VPP Differential Input Voltage
  • Fully Buffered Analog Inputs
  • 5 V Analog Supply Voltage
  • LVDS Compatible Outputs
  • Total Power Dissipation: 2.2 W
  • Offset Binary Output Format
  • Pin Compatible with the ADS5444, ADS5474
  • Military Temperature Range(–55°C to 125°C Tcase)
APPLICATIONS-Test and Measurement-Software-Defined Radio-Multiple Base Station Receivers-Base Station Tx Digital Predistortion-Communications Instrumentation
High-speed ADCs (>10MSPS)
ADS5463-SP 12-bit 500-MSPS analog-to-digital converter (ADC) - Class V

Order & start development

Evaluation board

ADS5463EVM-CVAL – ADS5463-SP 12-bit 500-MSPS analog-to-digital converter (ADC) evaluation module

In stock
Limit: 3
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide ADS5444/63/74-SP EVM User's Guide (Rev. A) Sep. 05, 2013

Related design resources

Hardware development

EVALUATION BOARD
TSW1400EVM Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos