ADS54T01EVM

ADS54T01 evaluation module

ADS54T01EVM

Order now

Overview

The ADS540x and ADS54T0x EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments ADS5401/02/03/04/07/09 single/dual channel 12-bit 500/800/900 MSPS analog to digital converters and ADS54T01/T04/T02, which are single/dual channel 500/750MSPS BTS feedback and receiver ICs. The ADC features parallel DDR LVDS outputs. The EVM provides a flexible environment to test the ADS540x under a variety of clock, analog input, and supply conditions. For the ADS54T0x EVM, there are a variety of methods to supply a trigger to the EVM to initiate a burst of high resolution output.

The ADS540xEVM is directly compatible to the TSW1400EVM and TSW1405EVM, which are TI's high speed ADC data capture cards. The TSW1400 can also be used to supply the burst mode trigger to the ADS54T0x EVM.

Features
  • Transformer coupled analog input path
  • DDR LVDS parallel output modes
  • Transformer coupled clock input path
  • DDR LVDS output and capture ability via TSW1400 or TSW1405 capture card
  • USB controlled for SPI access
    Receivers
    ADS54T01 1-ch 750MSPS BTS Feedback and Receiver IC

    Order & start development

    Evaluation board

    ADS54T01EVM – ADS54T01EVM Evaluation Module

    Out of stock on TI.com
    GUI for evaluation module (EVM)

    ADS540x GUI v1p3 Installer – SLAC565.ZIP (125083KB)

    Support software

    TIGAR Support Files – SBAC120.ZIP (262219KB)

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Design files

    ADS540XEVM Design Package - Board rev A SLAR069.ZIP (2960 KB)

    Technical documentation

    No results found. Please clear your search and try again.
    View all 2
    Type Title Date
    Certificate ADS54T01EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
    User guide ADS540x and ADS54T0x Evaluation Module Jun. 28, 2012

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

    Videos