ADS8028EVM-PDK

ADS8028 Performance Demonstration Kit

ADS8028EVM-PDK

Order now

Overview

The ADS8028EVM-PDK is designed to evaluate the ADS8028. The ADS8028 is a 12-bit, 8-channel muxed, successive approximation register (SAR) analog-to-digital converter (ADC), with a maximum throughput rate of 1 MSPS. The ADS8028 also offers an internal 2.5V voltage reference and internal temperature sensor with 0.25°C resolution. The ADS8028EVM allows access to every pin of the converter and makes it easy to connect the ADS8028 SPI-compatible serial interface to any host microprocessor or TI DSP based system with 1.8V, 3.3V, or 5V logic capability. The ADS8028EVM-PDK combines the ADS8028EVM with the DSP-based MMB0 motherboard and ADCPro™ evaluation software for the complete evaluation of the ADS8028 device.

 

  • Easy-to-use ADCPro™ evaluation software for Microsoft Windows™ operating systems
  • Built-in analysis tools for ADCPro™, including scope, FFT, and histogram displays
  • Simple device operation with full control of single 16-bit control register
  • Data collection to text files
  • 1.8V, 3.3V, or 5V logic compatible with 16-bit 20MHz SPI Interface
  • Contains all support circuitry needed for the ADS8028
  • Voltage reference options: ADS8028 (2.5V) internal reference, on-board REF5025 (2.5V) reference, or external reference
  • Two on-board OPA836 (205 MHz unity gain bandwidth / 1mA quiescent current) ADC input drivers
  • Power supplied by MMB0 motherboard
  • Compatible with the TI Modular EVM System
Precision ADCs (<=10MSPS)
ADS8028 12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor
Download

Order & start development

Evaluation board

ADS8028EVM-PDK – ADS8028 Performance Demonstration Kit

Evaluation board

ADS8028EVM-PDK-SW – Software for ADS8028EVM-PDK; requires ADCPRO

Version: 2.0.0
Release date: 21-MAR-2012
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide ADS8028EVM-PDK User's Guide (Rev. A) Jul. 21, 2012
More literature ADS8028EVM-PDK EU Declaration of Conformity (DoC) Jan. 02, 2019

Related design resources

Hardware development

EVALUATION BOARD
ADCPROAnalog-to-digital converter pro (ADCPro™) evaluation software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos